obsolete

THMSC36H07-C30

Cable Tie Mounts - Through Panel Hole

The fir tree harness mount is black and is 1.40" (36 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Material

Heat Stabilized Nylon 6.6

Color

Black

Length (In.)

1.40

Length (mm)

36.0

Width (In.)

0.35

Width (mm)

9.0

CE Compliant

No

Environment

Outdoor

Height (mm)

13.4

Hole Diameter Range (In.)

0.248 - 0.276

Hole Diameter Range (mm)

6.3 - 7.1

Mounting Method

Fir Tree Hole Mount

Panel Hole Diameter Range (In.)

0.25 - 0.28

Panel Hole Diameter Range (mm)

6.3 - 7.1

Panel Thickness Range (In.)

0.03 - 0.28

Panel Thickness Range (mm)

0.8 - 7.0

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498311094

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0288

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2879

Resources

Specification Sheets

Fir Tree Harness Mounts: SA-WASP06

US English

Part Drawings

Tie Harness Mounts- Thmsc36h07- GB0239NK

US English

Related Products