The tie harness mount is black and is 1.54" (39.1 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.
Application | For Securing Wire Harness Assemblies, Cables and Corrugated Loom Tubing in The Automotive, Marine, White Goods, Heavy Equipment and Mass Transit-Rail Markets. |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.3 |
Maximum Compatible Panel Thickness (mm) | 7.6 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.94 |
Overall Height (mm) | 23.9 |
Overall Length (In.) | 1.54 |
Overall Length (mm) | 39.1 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 50.3 |
Standards Met | Ul94 V-2, Rohs Compliant: Meets 2000/53/Ec Elv Standards and All Industry Standards for Hazardous Material Content |
UPC | 07498368549 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0346 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3462 |
Part Drawings | Part Drawing - PDF - THMSC_07 | English |