The CLT harness cable tie mount in black is applied with a push barb and is 0.47" (11.7 mm) in height. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.
Application | Tie Harness Mount to be attached to the wire harness during assembly. Used with harness board standoff posts and available with or without corrugated tubing location tab. Can be used for indoor and high temperature applications. |
Note | High Temperature |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.16 |
Maximum Compatible Panel Thickness (mm) | 4.1 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Push Barb |
Overall Height (In.) | 0.65 |
Overall Height (mm) | 16.5 |
Overall Length (In.) | 1.54 |
Overall Length (mm) | 39.1 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Resistance Properties | Heat-Resistant |
Standards Met | cULus 62275 Type 1,11 (Recognized,:E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498338391 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3466 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - THMSP_R8 | English |