obsolete

THMSP20F-C

Cable Tie Mounts - Through Panel Hole

The flat harness cable tie mount in natural color is applied with a push barb and is 0.47" (11.7 mm) in height. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.47

Height (mm)

16.5

Length (In.)

1.54

Length (mm)

39.1

Width (In.)

0.37

Width (mm)

9.4

Corrugated Tubing Tab

No

Environment

Indoor

Flammability Rating

UL94V-2

Max. Panel Thickness (In.)

0.16

Max. Panel Thickness (mm)

4.1

Mounting Method

Push Barb

Panel Hole Diameter Range (In.)

0.24 - 0.28

Panel Hole Diameter Range (mm)

6.2 - 7.2

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498338508

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0338

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3383

Resources

Catalog Cut Sheets

US English

Product Bulletins

US English

Part Drawings

US English

Related Products