THMSP25F-M30

Cable Tie Mounts - Through Panel Hole

The flat harness cable tie mount in black is applied with a push barb and is 0.54" (13.7 mm) in height. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Material

Heat Stabilized Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.54

Height (mm)

13.7

Length (In.)

1.54

Length (mm)

39.1

Width (In.)

0.37

Width (mm)

9.4

CE Compliant

NA

Environment

Indoor/High Temp

Flammability Rating

UL94V-2

Max. Panel Thickness (In.)

0.23

Max. Panel Thickness (mm)

5.8

Mounting Method

Push Barb

Panel Hole Diameter Range (In.)

0.24 - 0.28

Panel Hole Diameter Range (mm)

6.2 - 7.2

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498340922

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2117

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.0585

Resources

Part Drawings

US English

Related Products