THMSP25-M

Cable Tie Mounts - Through Panel Hole

The CLT harness cable tie mount in natural color is applied with a push barb and is 0.54" (13.7 mm) in height. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.54

Height (mm)

18.3

Length (In.)

1.54

Length (mm)

39.1

Width (In.)

0.37

Width (mm)

9.4

Environment

Indoor

Flammability Rating

UL94V-2

Max. Panel Thickness (In.)

0.23

Max. Panel Thickness (mm)

5.8

Mounting Method

Push Barb

Panel Hole Diameter Range (In.)

0.24 - 0.28

Panel Hole Diameter Range (mm)

6.2 - 7.2

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498338393

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2610

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3050

Resources

Part Drawings

US English

Related Products