obsolete

TM1.5A-M

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in natural color is applied with user-supplied adhesives and is 0.38" (9.5 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Material

Nylon 6.6

Color

Natural

Height (In.)

0.27

Height (mm)

7.0

Length (In.)

0.59

Length (mm)

14.9

Width (In.)

0.38

Width (mm)

9.5

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Mounting Method

User Supplied Adhesive

Temperature Range

-40°F - 185°F (-40°C - 85°C)

UL Recognized

E136577

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301808

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.3338

Related Products