TM1A-M

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in natural color is applied with user-supplied adhesives and is 0.32" (8.1 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

User Supplied Adhesive

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

Used With Cable Ties

M

Height (In.)

0.23

Height (mm)

5.8

Length (In.)

0.51

Length (mm)

13.0

Width (In.)

0.32

Width (mm)

8.0

Color

Natural

Environment

Indoor

Temperature Range

-40°F - 185°F (-40°C - 85°C)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358081

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0413

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.4133

Resources

Part Drawings

Tie Mounts Applied with User Supplied Adhesives- Tm

US English

Related Products