TM1S4-C

Cable Tie Mounts - Screw Applied

The cable tie mount in natural color is applied with a #4 (M2.5) screw and is 0.32" (8.1 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

Specifications

Compatible Cable Tie

M

Mount Method

#4 (M2.5) Screw

Material

Nylon 6.6

Overall Length (In.)

0.51

Overall Length (mm)

18.1

Overall Width (In.)

0.32

Overall Width (mm)

15.4

Environment

Indoor

Color

Natural

Flammability Rating

UL94V-2

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Hole Diameter (In.)

0.12

Hole Diameter (mm)

3.0

Screw Size

#4 (M2.5)

Counterbore Diameter In.

0.23

Counterbore Diameter mm

5.7

Temperature Range

-40°F - 185°F (-40°C - 85°C)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Screw Applied

Packaging Details

UPC

07498358140

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

US English

Catalog Cut Sheets

Cable Tie Mounts Screw Applied (TM1S4-C)

US English

Part Drawings

Cable Tie Mount TM1S4 STP File

US English

Selection Guides

US English

Related Products