Panduit's TM1S4-M69 Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, offering maximum stability for cable bundles. The mounts are made of Flame Retardant Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. They can easiliy be installed with a #4 (M2.5) screw. These mounts are for indoor use and can be used with miniature, intermediate and standard cable ties. They are .513" long x .316" wide (13mm x 8mm), ivory in color, and come in packages of 1000.
Application | Low Profile Flame Retardant Cable Tie Mount to Keep Bundle Close to Mounting Surface and for Indoor Use |
Product Type | Cable Tie Mount |
Color | Ivory |
Flammability Rating | UL94V-0 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 100 |
Maximum Operating Temperature (°F) | 212 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #4 |
Overall Height (mm) | 5.8 |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 13 |
Overall Width (In.) | 0.316 |
Overall Width (mm) | 8 |
Resistance Properties | Flame-Retardant |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature Cross-Section Ties |
UPC | 07498324801 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0893 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.4467 |
Catalog Cut Sheets | Catalog Cut Sheet - TM1S4-M69 Product Page | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Cable Tie Mount TM1S4 STP File | English | |
Part Drawings | TM1S Tie Mount Part Drawing GB0239CN | English |