Panduit TM1S6-M Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, this offers maximum stability for cable bundles. Install with a #6 (M3) screw. For indoor use and are suitable for miniature, intermediate and standard cross-section cable ties. Made of Nylon 6.6. They are 0.32" (8.1 mm) wide, are natural in color and come in packages of 1000.
Application | Low Profile Cable Tie Mount to Keep Bundle Close to Mounting Surface and for Indoor Use |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (mm) | 5.8 |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 13 |
Overall Width (In.) | 0.32 |
Overall Width (mm) | 8 |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature Cross-Section Ties |
UPC | 07498358161 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0753 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.3765 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Cable Tie Mount TM1S6 STP File | English | |
Part Drawings | TM1S Tie Mount Part Drawing GB0239CN | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |