The cable tie mount in black is applied with a #6 (M3) screw and is 0.32" (8.1 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.
Application | Low Profile Flame Retardant Cable Tie Mount to Keep Bundle Close to Mounting Surface and for Indoor Use |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.23 |
Overall Height (mm) | 5.8 |
Overall Length (In.) | 0.513 |
Overall Length (mm) | 13 |
Overall Width (In.) | 0.316 |
Overall Width (mm) | 8 |
Resistance Properties | Heat-Resistant |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature Cross-Section Ties |
UPC | 07498358163 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0948 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.4739 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Cable Tie Mount TM1S6 STP File | English | |
Part Drawings | TM1S Tie Mount Part Drawing GB0239CN | English |