The swivel tie mount in natural color uses miniature cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.
Application | Swivel Tie Mount for Indoor Environment |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 88 |
Minimum Loop Tensile Strength (lb) | 18 |
Overall Height (In.) | 0.46 |
Overall Height (mm) | 11.68 |
Overall Length (In.) | 0.52 |
Overall Length (mm) | 13.21 |
Overall Width (In.) | 0.32 |
Overall Width (mm) | 8.13 |
Standards Met | RoHS Compliant |
For Use With | Miniature Cross-Section Ties |
UPC | 07498337830 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2839 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | GB02446BA | English |