obsolete

TM2A-C39

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in natural color is applied with user-supplied adhesive and is 0.43" (10.9 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

User Supplied Adhesive

Flammability Rating

UL94V-2

Material

Heat Stabilized Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Screw Size

NA

Used With Cable Ties

M, I, S

Height (In.)

0.28

Height (mm)

7.0

Length (In.)

0.63

Length (mm)

16.0

Width (In.)

0.43

Width (mm)

10.8

Color

Natural

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498311591

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0325

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1624

Related Products