TM2A-M

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in natural color is applied with user-supplied adhesive and is 0.43" (10.9 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

User Supplied Adhesive

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Screw Size

NA

Used With Cable Ties

M, I, S

Height (In.)

0.28

Height (mm)

7.0

Length (In.)

0.63

Length (mm)

16.0

Width (In.)

0.43

Width (mm)

10.8

Color

Natural

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358101

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1441

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7204

Resources

Part Drawings

Tie Mounts Applied with User Supplied Adhesives- Tm

US English

Related Products