The winged push barb cable tie mount in natural color requires a 0.25" (6.5 mm) panel hole diameter. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.
Application | Push Barb Cable Tie Mounts Wing Provides Added Stability. Can Be Used Where Only One Side of the Panel is Accessible. |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.09 |
Maximum Compatible Panel Thickness (mm) | 2.3 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Push Barb |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Length (In.) | 0.71 |
Overall Length (mm) | 18 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Standards Met | cULus 62275 Type 1, 11 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498322235 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1850 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Push BarbTie Mount Part Drawing GB0239JJ | English |