Panduit TM2PWH25-M Winged Push Barb Mounts provide a solution to cable management in situations where only one side of the panel is accessible. They require no adhesive or additional mounting hardware and the wing design provides added stability. For use in indoor environments and with panels no thicker than 0.11” (2.7mm). Suitable for miniature, intermediate and standard cross-section cable ties. Made of Nylon 6.6, are natural in color and come in packages of 100.
Application | Push Barb Cable Tie Mounts Wing Provides Added Stability. Can Be Used Where Only One Side of the Panel is Accessible. |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Push Barb |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Length (In.) | 0.71 |
Overall Length (mm) | 18.1 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498322236 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1720 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.8599 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Push BarbTie Mount Part Drawing GB0239JJ | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |