The cable tie mount in black is applied with a #6 (M3) screw and is 0.43" (10.9 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.275 |
Overall Height (mm) | 7 |
Overall Length (In.) | 0.63 |
Overall Length (mm) | 16 |
Overall Width (In.) | 0.425 |
Overall Width (mm) | 10.7 |
Resistance Properties | Heat-Resistant |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358203 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1307 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.6534 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TM2S Tie Mount Part Drawing GB0239EM | English |