obsolete

TM2S6-M39

Cable Tie Mounts - Screw Applied

The cable tie mount in natural color is applied with a #6 (M3) screw and is 0.43" (10.9 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

Specifications

Freight Class Code

156600-9

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#6 (M3) Screw

Environment

Indoor/High Temp

Flammability Rating

UL94V-2

Material

Heat Stabilized Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Hole Diameter (In.)

0.15

Hole Diameter (mm)

3.8

Screw Size

#6 (M3)

Used With Cable Ties

M, I, S

Height (In.)

0.28

Height (mm)

7.0

Length (In.)

0.63

Length (mm)

16.0

Width (In.)

0.43

Width (mm)

10.9

Color

Natural

Counterbore Diameter In.

0.29

Counterbore Diameter mm

7.1

Temperature Range

-76°F - 239°F (-60°C - 115°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301440

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1274

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.6370

Resources

Part Drawings

Tie Mounts - TM2S

US English

Related Products