Panduit's TM2S6-M69 Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, offering maximum stability for cable bundles. The mounts are made of Flame Retardant Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. They can easiliy be installed with a #6 (M3) screw. These mounts are for indoor use and can be used with miniature, intermediate and standard cable ties. They are .63" long x .425" wide (16mm x 10.7mm), ivory in color, and come in packages of 1000.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Ivory |
Flammability Rating | UL94V-0 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 100 |
Maximum Operating Temperature (°F) | 212 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.275 |
Overall Height (mm) | 7 |
Overall Length (In.) | 0.63 |
Overall Length (mm) | 16 |
Overall Width (In.) | 0.425 |
Overall Width (mm) | 10.7 |
Resistance Properties | Flame-Retardant |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498324803 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1274 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.6370 |
Catalog Cut Sheets | Catalog Cut Sheet - TM1S4-M69 Product Page | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TM2S Tie Mount Part Drawing GB0239EM | English |