TM2S8-C0

Cable Tie Mounts - Screw Applied

The cable tie mount in black is applied with a #8 (M4) screw and is 0.43" (10.9 mm) wide. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#8 (M4) Screw

Environment

Outdoor

Flammability Rating

UL94V-2

Material

Weather Resistant Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Hole Diameter (In.)

0.18

Hole Diameter (mm)

4.6

Screw Size

#8 (M4)

Used With Cable Ties

M, I, S

Height (In.)

0.28

Height (mm)

7.0

Length (In.)

0.63

Length (mm)

16.0

Width (In.)

0.43

Width (mm)

10.8

Color

Black

Counterbore Diameter In.

0.33

Counterbore Diameter mm

8.4

Temperature Range

-76°F - 185°F (-60°C - 85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498348213

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Tie Mounts - TM2S

US English

Catalog Cut Sheets

US English

Part Drawings

Cable Tie Mount TM2S8 STP File

US English

Related Products