Panduit TM2S8-C186 Metal Detectable screw applied cable mounts allow identification by metal detection equipment to help meet food, beverage, and pharmaceutical safety standards. The mounts provide maximum stability and keep cables bundle close to mounting surface. For use with #8 (M4) screw and Miniature through Standard cross section cable ties. They are 0.422" (10.7mm) wide and designed for indoor use. Made of Metal Detectable Polypropylene, are dark blue in color, and come in packages of 100.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Dark Blue |
Flammability Rating | UL94-HB |
Environment | Indoor |
Material | Polypropylene |
Material Properties | Metal-Impregnated |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 (M4) |
Overall Height (In.) | 0.275 |
Overall Height (mm) | 7 |
Overall Length (In.) | 0.63 |
Overall Length (mm) | 16 |
Overall Width (In.) | 0.42 |
Overall Width (mm) | 50.3 |
Resistance Properties | Chemical-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498311508 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0568 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2839 |
Product Bulletins | Metal Detectable Cable Tie Product Bulletin CTCB64--SA-ENG | English | |
Product Bulletins | Colliers de Serrage et Supports Antimicrobiens Détectables Bulletin Produit FRCB23 | French (Français) | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Metal Detectable Cable Tie Mount Drawing | English | |
Brochures | Metal Detectable and Antimicrobial Metal Detectable Cable Ties and Mounts Product Bulletin FRCB23-WW-ENG | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Colliers de Serrage et Embases en Nylon Antimicrobiens et Détectables Flyer FRFL18 | French (Français) | |
Selection Guides | Cable Ties Product Selection Guide | English |