Panduit TM2S8-C76 Cable Tie Mounts are designed for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme temperatures. Ideal for use in nuclear power facilities and chemical processing plants. These mounts can be used with Miniature, Intermediate and Standard cross section cable ties. Use with #8 (M4) screws. For indoor or outdoor use, made of Tefzel, are aqua in color, and come in packages of 100.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Aqua |
Flammability Rating | UL94V-0 |
Environment | Indoor |
Material | ETFE |
Maximum Operating Temperature (°C) | 170 |
Maximum Operating Temperature (°F) | 338 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 (M4) |
Overall Height (In.) | 0.275 |
Overall Height (mm) | 7 |
Overall Length (In.) | 0.63 |
Overall Length (mm) | 16 |
Overall Width (In.) | 0.43 |
Overall Width (mm) | 50.3 |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498381366 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0546 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2728 |
Catalog Cut Sheets | TEFZEL Cable Tie Mounts TM2S8-C76 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Tie Mount | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |