TM2S8-C86

Cable Tie Mounts - Screw / Rivet Mounted

The Pan-Ty® cable tie mount in light blue is used with miniature, intermediate, and standard cross section cable ties and applied with a #8 (M4) screw. It is 0.43" (10.8 mm) wide and made of metal-detectable nylon 6.6 for indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw / Rivet Mounted

Mounting Method

#8 (M4) Screw

Environment

Indoor

Flammability Rating

UL94-HB

Material

Metal Impregnated Nylon 6.6

Hole Diameter (In.)

0.18

Hole Diameter (mm)

4.6

Screw Size

#8 (M4)

Used With Cable Ties

M, I, S

Height (In.)

0.28

Height (mm)

7.0

Length (In.)

0.42

Length (mm)

10.7

Width (In.)

0.63

Width (mm)

16.0

Color

Light Blue

Counterbore Diameter In.

0.33

Counterbore Diameter mm

8.3

Material Flammability Rating

UL94-HB

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498311512

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2839

Resources

Compliances

FDA Compliance of Panduit Metal Detectable Nylon (-86) and Metal Detectable Polypropylene (-186)

US English

Product Bulletins

Metal Detectable Cable Ties and Mounts: CTCB64--SA

US English

Part Drawings

US English

Related Products