The cable tie mount in black is applied with a #8 (M4) screw and is 0.43" (10.9 mm) wide. It is made of weather-resistant polypropylene for outdoor environments. It comes in packages of 1000.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94-HB |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Maximum Operating Temperature (°C) | 110 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 133 |
Minimum Loop Tensile Strength (lb) | 30 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.271 |
Overall Height (mm) | 6.88 |
Overall Length (In.) | 0.59 |
Overall Length (mm) | 14.98 |
Overall Width (In.) | 0.378 |
Overall Width (mm) | 9.6 |
Resistance Properties | Chemical-Resistant, High Heat-Resistant, Radiation-Resistant, UV-Resistant, Weather-Resistant |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358225 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1289 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.6445 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Tie Mount WR Poly GB0239CJ-R4 | English | |
Part Drawings | Cable Tie Mount TM2S8 STP File | English |