The cable tie mount in natural color is applied with user-supplied adhesive and is 0.61" (15.5 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.
Application | Solid Flat Bottom Surface Provides Maximum Holding Area in Indoor Use |
Note | Customer to supply adhesive |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Adhesive |
Overall Height (In.) | 0.375 |
Overall Height (mm) | 9.5 |
Overall Length (In.) | 0.875 |
Overall Length (mm) | 22.2 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.8 |
Standards Met | cULus 62275 Type 1,11 (Recognized, E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358121 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2513 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.2565 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB0239CM A RV 00B TM_A | English |