TM3R6-C

Cable Tie Mounts - Rivet Applied

The cable tie mount in natural color is applied with a rivet and is 0.62" (15.8 mm) wide. It uses a #6 (M3) screw and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Rivet Applied

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.38

Length (In.)

0.86

Width (In.)

0.61

Height (mm)

9.5

Length (mm)

22.2

Width (mm)

15.9

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Mounting Method

3/16 Rivet

Screw Size

#6 (M3) Rivet

Temperature Range

-76°F - 185°F (-60°C - 85°C)

Used With Cable Ties

M, I, S, LH

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358240

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Tie Mounts Mechanically Applied- Tm

US English

Related Products