Panduit TM3S10-C86 Cable Tie Mounts are designed to help the food, beverage and pharmaceutical industries meet product manufacturing safety standards.In addition to their metal detectability, their cradle design allows cable bundles to remain securely in place, close to the mounting surface.These mounts can be used with Standard ahd Light-Heavy cross section cable ties.Use with #10 (M5) screws.For indoor use, made of Metal Detectable Nylon 6.6 are light blue in color and come in packages of 100.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Light Blue |
Flammability Rating | UL94-HB |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Metal-Impregnated |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 (M5) |
Overall Height (In.) | 0.373 |
Overall Height (mm) | 9.5 |
Overall Length (In.) | 0.87 |
Overall Length (mm) | 22 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 50.3 |
Standards Met | RoHS Compliant |
For Use With | Standard, Light Heavy Cross-Section Ties |
UPC | 07498311514 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0568 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2839 |
Product Bulletins | Metal Detectable Cable Tie Product Bulletin CTCB64--SA-ENG | English | |
Product Bulletins | Colliers de Serrage et Supports Antimicrobiens Détectables Bulletin Produit FRCB23 | French (Français) | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Metal Detectable Cable Tie Mount Drawing | English | |
Brochures | Metal Detectable and Antimicrobial Metal Detectable Cable Ties and Mounts Product Bulletin FRCB23-WW-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Colliers de Serrage et Embases en Nylon Antimicrobiens et Détectables Flyer FRFL18 | French (Français) | |
Selection Guides | Cable Ties Product Selection Guide | English |