Panduit's TM3S10-M69 Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, offering maximum stability for cable bundles. The mounts are made of Flame Retardant Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. They can easiliy be installed with a #10 (M5) screw. These mounts are for indoor use and can be used with miniature, intermediate, standard and light heavy cable ties. They are .86" long x .61" wide (21.9mm x 15.5mm), ivory in color, and come in packages of 1000.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Ivory |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 100 |
Maximum Operating Temperature (°F) | 212 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.373 |
Overall Height (mm) | 9.4 |
Overall Length (In.) | 0.86 |
Overall Length (mm) | 21.9 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 50.3 |
Resistance Properties | Flame-Retardant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498351835 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2652 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.3262 |
Catalog Cut Sheets | Catalog Cut Sheet - TM1S4-M69 Product Page | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - TM3S69_00 | English | |
Part Drawings | TM3S Tie Mount Part Drawing GB0239EN | English |