TM3S25-M0

Cable Tie Mounts - Screw Applied

The cable tie mount in black is applied with a 1/4" (M6) screw and is 0.61" (15.5 mm) wide. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

1/4 (M6) Screw

Environment

Outdoor

Flammability Rating

UL94V-2

Material

Weather Resistant Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Screw Size

1/4 (M6)

Used With Cable Ties

M, I, S, LH

Height (In.)

0.38

Height (mm)

9.6

Length (In.)

0.88

Length (mm)

22.3

Width (In.)

0.63

Width (mm)

16.0

Color

Black

Counterbore Diameter In.

0.51

Counterbore Diameter mm

12.9

Temperature Range

-76°F - 185°F (-60°C - 85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358302

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2520

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2600

Resources

Part Drawings

US English

Part Drawings

TM3S Tie Mount: GB0239EN

US English

Related Products