Panduit TM3S25-M0 Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, this offers maximum stability for cable bundles. Install with a #1/4 (M6) screw. They are 0.61" (15.5 mm) wide and are suitable for miniature, intermediate and standard cross-section cable ties. Made of Heat Stabilized Nylon 6.6, for indoor use, are black in color and come in packages of 1000.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Overall Height (In.) | 0.379 |
Overall Height (mm) | 9.6 |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.3 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 16 |
Resistance Properties | Heat-Resistant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498358303 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2489 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.2445 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PANDUIT_TM3S25 | English | |
Part Drawings | TM3S Tie Mount Part Drawing GB0239EN | English |