TM3S8-C100

Cable Tie Mounts - Screw Applied

The cable tie mount in black is applied with a #8 (M4) screw and is 0.61" (15.5 mm) wide. It is made of weather-resistant polypropylene for outdoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#8 (M4) Screw

Environment

Outdoor

Flammability Rating

UL94-HB

Material

Weather Resistant Polypropylene

CE Compliant

Yes

UL Recognized

E136577

Screw Size

#8 (M4)

Used With Cable Ties

M, I, S, LH

Height (In.)

0.37

Height (mm)

9.4

Length (In.)

0.86

Length (mm)

21.9

Width (In.)

0.61

Width (mm)

15.5

Color

Black

Counterbore Diameter In.

0.32

Counterbore Diameter mm

8.1

Temperature Range

-76°F - 239°F (-60°C - 115°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358244

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Tie Mounts Mechanically Applied- Tm3s

US English

Related Products