Panduit TM3S8-M100 Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, this offers maximum stability for cable bundles. Install with a #8 (M4) screw. They are 0.61" (15.5 mm) wide and are suitable for miniature, intermediate and standard cross-section cable ties. Made of Weather Resistant Polypropylene, for outdoor use with high resistance to UV light, are black in color and come in packages of 1000.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.373 |
Overall Height (mm) | 9.4 |
Overall Length (In.) | 0.86 |
Overall Length (mm) | 21.8 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498358245 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2652 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.3262 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - TM3S100_00 | English | |
Part Drawings | TM3S Tie Mount Part Drawing GB0239EN | English |