Application | Swivel Tie Mount used with M, I, S, LH Cable Ties |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19 |
Overall Length (In.) | 0.87 |
Overall Length (mm) | 22.1 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.75 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498383712 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | Swivel Tie Mount – Japan (Nylon) | English |