Heavy Duty cable tie mount with 12" wide strap cable assembly, hole size 0.31", screw applied, Heat Stabilized, Impact Modified, Weather Resistant Nylon 6.6.
Application | Pan-Ty Wide Strap Extra Heavy Cable Ties |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Material Properties | Impact-Modified |
Mount Method | Screw-On |
Mounting Hole Thread Size | 5/16" |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Overall Length (In.) | 12.1 |
Overall Length (mm) | 307.3 |
Overall Width (In.) | 0.74 |
Overall Width (mm) | 0.74 |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
UPC | 61305626158 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2677 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.6767 |
Product Bulletins | Heavy Duty Mounts and Assemblies | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Heavy Duty Mount/ Wide Strap Cable Tie Assembly Part Drawing 00076SCJ_DC | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |