The extra heavy cable tie mount in green is applied with a #10 (M5) screw. It is made of polypropylene for indoor environments. It comes in packages of 100.
Application | Extra Heavy Cable Tie Mount Applied With a Screw for Outdoor Environment |
Product Type | Cable Tie Mount |
Color | Green |
Flammability Rating | UL94-HB |
Environment | Indoor |
Material | Polypropylene |
Maximum Operating Temperature (°C) | 110 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 400 |
Minimum Loop Tensile Strength (lb) | 90 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.61 |
Overall Height (mm) | 15.5 |
Overall Length (In.) | 1.65 |
Overall Length (mm) | 41.9 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 18.3 |
Resistance Properties | Chemical-Resistant |
Standards Met | cULus 62275 Type 2,21 (E136577); CE Compliant, RoHS Compliant |
For Use With | Intermediate, Standard, Light Heavy, Heavy, Extra Heavy Cross-Section Ties |
UPC | 07498354064 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.4196 |
Catalog Cut Sheets | Catalog Cut Sheet - TMEH-S8-Q0 Product Page | English | |
Product Bulletins | Heavy Duty Mounts and Assemblies | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TMEH-XX Tie Mount GB0239EL-R2 | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |