TMEH-S10-X0

Cable Tie Mounts - Screw Applied

The extra heavy cable tie mount in black is applied with a #10 (M5) screw. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 10.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#10 (M5) Screw

Environment

Outdoor

Material

Weather Resistant Nylon 6.6

Temperature Range

-76°F - 185°F (-60°C - 85°C)

CE Compliant

Yes

UL Recognized

E136577

Flammability Rating

UL94V-2

Used With Cable Ties

I, S, H, EH

Screw Size

#10 (M5)

Height (In.)

0.61

Height (mm)

15.5

Length (In.)

1.62

Length (mm)

41.1

Width (In.)

0.72

Width (mm)

18.3

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498311398

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

TMEH-XX Tie Mount GB0239EL-R2

US English

Related Products