Panduit TMEH-S25-C0 screw applied extra heavy cable tie mounts are designed for use with Panduit extra-heavy cross section cable ties for mounting cable, large wire bundles, or tubular shapes. Their unique cradle design provides maximum stability for cable bundling, routing and the support of large diameter and heavy cable bundles. Install with 1/4” (M6) screw. For outdoor use, made of Weather Resistant Nylon 6.6, are black in color and come in packages of 100.
Application | Extra Heavy Cable Tie Mount Applied With a Screw for Outdoor Environment |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.61 |
Overall Height (mm) | 15.5 |
Overall Length (In.) | 1.62 |
Overall Length (mm) | 41.1 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Intermediate, Standard, Heavy, Extra Heavy Cross-Section Ties |
UPC | 07498358076 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0668 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.3338 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TMEH-XX Tie Mount GB0239EL-R2 | English | |
Part Drawings | TMEH-XX Tie Mount GB0239EL-R2 | English | |
Catalogs | Extra-Heavy Cable Tie Mounts – Screw Applied Catalog B2.10 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |