globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit TMEH-S25-X0 screw applied extra heavy cable tie mounts are designed for use with Panduit extra-heavy cross section cable ties for mounting cable, large wire bundles, or tubular shapes. Their unique cradle design provides maximum stability for cable bundling, routing and the support of large diameter and heavy cable bundles. Install with #1/4 (M6) screw. For outdoor use, made of Weather Resistant Nylon 6.6, are black in color and come in packages of 10.

Specifications

Application Extra Heavy Cable Tie Mount Applied With a Screw for Outdoor Environment
Product Type Cable Tie Mount
Color Black
Environment Indoor/Outdoor
Material Nylon 6.6
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Mount Method Screw-On
Overall Height (In.) 0.61
Overall Height (mm) 15.5
Overall Length (In.) 1.62
Overall Length (mm) 41.1
Overall Width (In.) 0.72
Overall Width (mm) 50.3
Resistance Properties UV-Resistant, Weather-Resistant
Standards Met CE Compliant, UL Recognized:E136577, RoHS Compliant
For Use With Intermediate, Standard, Heavy, Extra Heavy Cross-Section Ties

Packaging Detail

UPC 07498311399
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0332
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1662

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}