Panduit TMEH-X2-L0Y Swivel Mounts fasten two mounts securely together with a connecting rivet that allows both mounts to rotate freely. Great for heavy duty applications as they protect against abrasion and harsh outdoor elements. Mounts are 1.64” x 1.23” (41.7 x 31.2 mm) and have a pull apart force of 250lbs (113,398g). Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 50.
Application | Swivel Tie Mount used with Miniature, Intermediate, Standard, Light-Heavy, Heavy, Extra-Heavy, and Hook and Loop Mount Cable Ties |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Overall Height (In.) | 0.61 |
Overall Height (mm) | 15.5 |
Overall Length (In.) | 1.64 |
Overall Length (mm) | 41.7 |
Overall Width (In.) | 0.73 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Extra Heavy Cross-Section Ties |
UPC | 07498345427 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0860 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.8599 |
Catalog Cut Sheets | Catalog Cut Sheet - TMEH-S8-Q0 Product Page | English | |
Product Bulletins | Heavy Duty Mounts and Assemblies | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB2446BB_TMEHX2s_03 | English | |
3D CAD Models | TMEH-X2 Heavy Duty Swivel Mount 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |