obsolete

TMEH-X2-L0Y/J

Cable Tie Mounts - Connector Ring/Spacer

The swivel tie mount for Japan in black is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It is used with cable ties miniature, intermediate, standard, light-heavy, heavy, extra-heavy, hook and loop mount, and hook and loop tie cable ties. It comes in packages of 50.

Specifications

Color

Black

Environment

Outdoor

Height (In.)

1.23

Height (mm)

31.3

Length (In.)

1.64

Length (mm)

41.7

Material

Weather Resistant Nylon 6.6

Mounting Method

Cable Ties

Product Type

Cable Tie Mounts - Connector Ring/Spacer

Pull Apart Force (g)

113,398

Pull Apart Force (lbs.)

250

Used With Cable Ties

M, I, S, LH, H, EH, HLM

Width (In.)

0.73

Width (mm)

18.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498393224

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.8599

Related Products