Cable Tie Mount - Screw Applied (SG Series), .51" (13.0mm) W, #6 Screw (M3), Nylon, Natural (SG series) - Japan.
Application | Pan-Ty Wide Strap Extra Heavy Cable Ties |
Note | For Super-Grip miniature cross-section tie |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.22 |
Overall Height (mm) | 5.6 |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 12.95 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.65 |
Standards Met | RoHS Compliant |
Sub Brand | Super-Grip® |
For Use With | Miniature Cross-Section Ties |
UPC | 07498371808 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1755 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Tie Mount for Super-Grip Ties | English |