Cable Tie Mount - Screw Applied (SG Series), .63" (16.0mm)W, #8 Screw (M4), Weather Resistant Nylon, Black - Japan
Application | Tie Mounts for Super Grip Ties |
Note | For use with Super-Grip Cable Ties |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
Overall Length (In.) | 0.66 |
Overall Length (mm) | 16.7 |
Overall Width (In.) | 0.48 |
Overall Width (mm) | 12.2 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Sub Brand | Super-Grip® |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498371810 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1755 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Tie Mount (Super Grip Ties) Part Drawing GB22987BE | English |