Cable Tie Mount - Screw Applied (SG Series), 15.4mm Width, #10 (M5) Screw, Weather Resistant Nylon,Black - Japan.
Application | Tie Mounts for Super Grip Ties |
Note | For Super-Grip Cable Ties |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.43 |
Overall Height (mm) | 11 |
Overall Length (In.) | 0.91 |
Overall Length (mm) | 23.1 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Sub Brand | Super-Grip® |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498371812 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3514 |
Videos | Cable Accesories Overview Video 16:9 | English |