TMSH50-T300

Cable Tie Mounts - Connector Ring/Spacer

The tie mount spacer in black is made of weather-resistant heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It is used with cable ties SSPM2.5H-L300 and SSPM4H-L300 and comes in packages of 200.

Specifications

Product Type

Cable Tie Mounts - Connector Ring/Spacer

Mounting Method

Cable Tie

Environment

Outdoor

Material

Heat Stabilized/Weather Resistant Nylon 6.6

Used With Cable Ties

SSPM2.5H-L300, SSPM4H-L300

Panel Thickness (In.)

0.18

Panel Thickness (mm )

4.8

Panel Hole Diameter (In.)

0.50

Panel Hole Diameter (mm)

12.7

Height (In.)

1.00

Height (mm)

25.4

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Color

Black

Flammability Rating

NA

Standoff Height (In.)

1.00

Standoff Height (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498379064

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.4325

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.1626

Resources

Line Cards

Heavy Duty Cable Management Solutions: CMLC01--SA

US English

Part Drawings

Spacer Mount - TMSH50

US English

Related Products