TMSTHS19-C0

Cable Tie Mounts - Threaded Stud Applied

The cable tie mount in black is installed onto a 0.75" (19.1mm) stud. It is made of impact-modified weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Threaded Stud Applied

Mounting Method

3/4 Stud Diamater (19mm)

Environment

Outdoor

Material

Nylon 6.6

CE Compliant

Yes

Flammability Rating

UL94-HB

Used With Cable Ties

M, I, S, HS, LH, H

Screw Size

3/4 (M19)

Slot Width (In.)

0.37

Slot Width (mm)

9.4

Height (In.)

1.10

Height (mm)

27.9

Length (In.)

1.99

Length (mm)

50.5

Width (In.)

1.00

Width (mm)

25.4

Color

Black

Temperature Range

-76°F - 185°F (-60°C - 85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498364251

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1745

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.7447

Resources

Specification Sheets

Threaded Stud Mounts: WASP32--WW-ENG

US English

Part Drawings

TMSTHS Tie Mount for Threaded Stud: GB0239CY

US English

Part Drawings

Stud Tie Mounts TMSTHS STP

US English

Related Products