TMSTLHS5-C30

Cable Tie Mounts - Threaded Stud Applied

The tie mount in black is installed onto a #12 (M5) stud. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Threaded Stud Applied

Material

Heat Stabilized Nylon 6.6

Color

Black

Height (In.)

0.95

Length (In.)

1.25

Width (In.)

0.48

Height (mm)

24.1

Length (mm)

31.8

Width (mm)

12.2

Environment

Outdoor

Flammability Rating

UL94-HB

Mounting Method

#12 Stud Diamater (5mm)

Screw Size

#12 (M5)

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Used With Cable Ties

M, I, S, LH

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498336470

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

US English

Related Products