TMSTLHS5-M30

Cable Tie Mounts - Threaded Stud Applied

Tie mount for threaded #12 Stud (M5) , heat stabilized nylon 6.6, bulk package.

Specifications

Mount Method

Threaded

Material

Nylon 6.6

Overall Length (In.)

1.25

Overall Length (mm)

31.8

Overall Width (In.)

0.48

Overall Width (mm)

12.2

Overall Height (In.)

0.95

Overall Height (mm)

24.1

Mounting Hole Thread Size

#12

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Outdoor

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498336472

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2338

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

TMSTLH Tie Mount For Threaded Stud

US English

Related Products