TMSTLHS6-C0

Cable Tie Mounts - Threaded Stud Applied

The cable tie mount in black is installed onto a .25" (6.4mm) stud. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Threaded Stud Applied

Mounting Method

1/4 Stud Diamater (6mm)

Environment

Outdoor

Material

Weather Resistant Nylon 6.6

CE Compliant

Yes

Flammability Rating

UL94-HB

Used With Cable Ties

M, I, S, HS, LH

Screw Size

1/4 (M6)

Height (In.)

0.95

Height (mm)

24.1

Length (In.)

1.25

Length (mm)

31.8

Width (In.)

0.48

Width (mm)

12.2

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498348224

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0872

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.8723

Resources

Part Drawings

Stud Tie Mount TMSTLH STP

US English

Part Drawings

Stud Tie Mount - Tmstlh

US English

Related Products