The cable tie mount in black is installed onto a 0.25" (6.4mm) stud. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 1000.
Application | To Route and Secure Heavy Wire, Cable, Hydraulics and Coolant Hoses in the Oem, Aerospace, Marine, Heavy Truck and Automotive Markets. |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Mount Method | Stud Mount |
Mounting Hole Thread Size | M6 |
Overall Height (In.) | 0.95 |
Overall Height (mm) | 24.1 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 0.48 |
Overall Width (mm) | 12.2 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498348225 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 3.6906 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - TMSTLH_R7 | English | |
3D CAD Models | TMSTHLH Stud Mount 3D STP File | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |